Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

ATEX ink pumps

Main applications

  • Printing and Packaging machines

Delivered media

  • Paints containing solvents
  • Varnishes and enamels
  • Waterbased paints
  • Cleaning fluids

Features

  • Sealless
  • Single and dual grade
  • Open impellers
  • ATEX approved
  • Protection class EExd – “flameproof enclosure”
  • Also for viscosities > 20 mm²/s
  • Connection dimensions according to DIN 12157

Advantages

  • Highstrength and good chemical resistance for minimum weight
  • High operational safety, low maintenance requirements
  • PAB: Fast change of paint by simple separation of motor and pump part