Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PAB immersion pumps – explosion-proof ATEX 95

PAB

Faster change of printing ink thanks to the simple separation of motor and pump sections

Features

  • Shaft coupled with the motor,
  • detachable motor
  • 1 to 2 phases
  • "pressure-resistant type of enclosure (EExd)"
  • Hydraulic parts are compatible with most cleaning methods
  • Immersion depth max. 440 mm

Materials

  • Grey-cast iron (with chemical surface sealing)
  • Steel

Ratings

  • Delivery rate: Qmax 300 l/min
  • Delivery head: Hmax 20 m
  • Temperature range: 0 °C to +60 °C