Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Energy Efficiency Pumps

Frequency converter
Another measure that increases the efficiency of our pumps is the use of integrated frequency converters, which lowers operating costs and protects the environment. Our tests demonstrate energy savings of up to 70%.

This is the reason why we implemented this innovative solution in our own production processes too.

For detailed information on the use of integrated frequency converters in our PXA centrifugal pumps and LMP screw pumps, see our leaflet 1-6214-EN.
If you require further information, please contact our staff directly.
We'll be happy to help you.

For information about our conventional pump solutions, see our product overview.

Energy efficiency pumps