Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Hydrocyclones HDZ-2

Hydrocyclone

Applications

Spandau hydrocyclones are highly suitable for use in filter-free cleaning installations. Hydrocyclones are very economical centrifugal separators that are used to clean low-viscosity fluids like water and emulsions. The precondition: the particles have to have a small grain size with a greater density than that of the fluid. HDZ-2 capable for rates of 90 l/min and a lower degree of purity.

Material

  • corrosion-resistant, abrasion inhibiting plastic

Ratings

  • Flow rates: Q 90 l/min
  • Flow pressure: p 1,5 to 2,5 bar
  • Temperature range: 5 °C to 60 °C
  • Kinematic viscosity: 1 to 20 mm2/s