Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Hydrocyclones

Main applications

  • Purification of grinders without filter

Delivered media

  • Water and emulsions
  • Low-viscosity oils < 20 mm²/s

Features

  • Low wear and corrosion resistant plastic

Advantages

  • Constant detergency
  • Two or more cyclones installed in parallel increase cleaning performance by a respective multiple (cyclone battery)
  • Two or more cyclones installed in linear connection increases the purity