Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Immersion pumps for clean liquids

Main applications

  • Machine tools / filter systems
  • Humidifiers and Airconditioning units

Delivered media

  • Water-glycol mixture
  • Water (distilled / deionized)
  • Water with chemical additives
  • Liquids with lubricating properties such as
    – Oil in water emulsions with min. 4–5% oil content,
    – Cooling and cutting oils
  • Lyes and acids
  • Water emulsions
  • Silicone oils
  • other

Features

  • Screw pump or centrifugal pump

Advantages

  • High operational safety
  • Low maintenance requirements
  • Quietrunning
  • Simple, quick installation and commissioning