Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

LMP High-Pressure Screw Pumps

LMP incl pressure restriction valve

Features

  • Positive displacement pump
  • 3 spindles
  • Pressure connection above reservoir plate
  • Integrated pressure restriction valve
  • Variable immersion depth due to intake tube
  • Standardized motors, also available with frequency converter
  • Seals: Mechanical seal for installation inside and outside the reservoir
  • Longer spindles
  • Axial counterbalancing thrust

Materials

  • Flake-graphite cast iron / steel
  • Screw housing coated
  • Spindles heavy duty steel special treatment

Ratings

  • Delivery rate: Qmax 670 l/min
  • Delivery pressure: Pmax 120 bar
  • Temperature range: 0 °C to 80 °C
  • Kinematic viscosity: 1 to 2500 mm²/s

LMP screw pumps for machine tools