Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Immersion pumps for highly contaminated fluids

Primary areas of use

  • Machine tools / filter systems
  • Humidifiers and air-conditioning units
  • Optical devices 

Delivered media

  • Various liquids for industrial use
  • Clean, clouded or contaminated liquids such as waterbased emulsions (synthetic / mineraloil based), also with chemical additives
  • Low-viscosity cooling and cutting oils, mineralbased and synthetic
  • Lyes and acids
  • Water, including deionized
  • other

Features

  • Sealless
  • Single or multigrade
  • Pump shaft with motorside bearing
  • Connection dimensions according to DIN 12157

Advantages

  • High operational safety
  • Low maintenance requirements
  • Quietrunning
  • Flexible immersion depths, also with pipe extension
  • Simple, quick installation and commissioning