Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PMS immersion pumps of metal

PMS

Features

  • No seals
  • Connection dimensions in compliance with DIN EN 12157
  • Pump shaft with motor-side bearing
  • 1 to 4 phases
  • Immersion depth max. 560 mm

Materials

  • Grey-cast iron / steel
  • Bronze
  • Stainless steel

Ratings

  • Delivery rate: Qmax 400 l/min
  • Delivery head: Hmax 48 m
  • Temperature range:

          PMS 30°C to +80°C,

          PMS-T -70°C to +170°C


Also available as "Spandau System" slurp pump for fluids containing trapped air.