Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PR immersion pumps of high-tech-plastic

PR4

Features

  • No seals
  • Connection dimensions in compliance with DIN EN 12157
  • Pump shaft with motor-side bearing
  • 1 to 4 phases
  • Immersion depth max. 120 mm

Materials

  • POM / PEI
  • Shaft: Stainless steel 1.4122

Ratings

  • Delivery rate: Qmax 30 l/min
  • Delivery head: Hmax 4 m
  • Temperature range: 0°C to +60°C