Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PSH immersion pumps of metal

PSH

The most popular pump for liquid waste and heavily polluted media, filter systems and Hydrocyclones filter systems.

Features

  • No seals
  • Pump shaft with motor-side bearing
  • 1 to 2 phases
  • Immersion depth max. 550 mm

Materials

  • Grey-cast iron / steel

Ratings

  • Delivery rate: Qmax 800 l/min
  • Delivery head: Hmax 55 m
  • Temperature range: -30°C to +80°C