Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Immersion Pumps for Slightly Contaminated Fluids

Main applications

  • Machine tools / filter systems
  • Humidifiers and air-conditioning units
  • Optical devices

Delivered media

  • Wide range of liquids for industrial use
  • Clean or slightly contaminated liquids
  • Low-viscosity cooling and cutting oils, mineralbased and synthetic
  • Cleaning fluids
  • Lyes and acids
  • Water, including deionized
  • other

Features

  • Sealless / or mechanical seal
  • Single or multigrade
  • Pump shaft with motorside bearing
  • Connection dimensions according to DIN 12157

Advantages

  • High operational safety
  • Low maintenance requirements
  • Quietrunning
  • Flexible immersion depths, also with pipe extension
  • Simple, quick installation and commissioning