Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PRA / HCT Immersion pumps of high-tech-plastic

HCT

Features

  • No seals
  • Connection dimensions in compliance with DIN EN 12157
  • Pump shaft with motor-side bearing
  • 1 to 5 phases
  • Immersion depth max. 450 mm

Materials

PRA: PPU

  • Temperature range: -30°C to +60°C
  • Shaft: ETG, optional Stainless steel 1.4122

HCT: LCP

  • Temperature range: -100°C to +100°C
  • Shaft: Stainless steel 1.4571

Ratings

  • Delivery rate: Qmax 120 l/min
  • Delivery head: Hmax 32 m