Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PRG immersion pumps of high-tech-plastic

PRGE

Features

  • Sealless
  • Port dimensions as per DIN EN 12157
  • Pump shaft with motor-side bearing
  • 1 to 4 stages
  • Closed impellers
  • Immersion depth max. 320 mm

Materials

  • POM / PEI
  • Shaft: stainless steel 1.4122

Ratings

  • Delivery rate: Qmax 60 l/min
  • Delivery head: Hmax 32 m
  • Temperature range: 0°C to +60 °C