Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PRK Immersion pumps of high-tech-plastic

PRK

Features

  • No seals, hydrostatic sealing
  • Connection dimensions in compliance with DIN EN 12157
  • Pump shaft with motor-side bearing
  • 1- up to 5-stages
  • Wide range of immersion depths from 90–410 mm

Materials

  • Temperature range: +5°C to +60 °C
  • Shaft:  Stainless steel 1.4122

Ratings

  • Delivery rate: Qmax 175 l/min
  • Delivery head Hmax 33 m

PRK - Hydrostatically Sealing Immersion Pumps