Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PS and PSL immersion pumps of metal

PS

Centrifugal pump with closed impeller for high delivery rates.

Features

  • No seals
  • Pump shaft with motor-side bearing
  • 1 to 7 phases
  • Immersion depth max. 670 mm
  • Same connection dimensions for all sizes

Materials

  • Grey-cast iron / steel

Ratings

  • Delivery rate: Qmax 1,250 l/min
  • Delivery head: Hmax 105 m
  • Temperature range: 0°C to 80°C

PSL model: The "System Spandau" slurp pump prevents interference with the flow rate even with media containing trapped air.