Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PSR Immersion pumps

PSR

For delivery heads up to 245 m

Features

  • Multistage pump
  • No seals
  • Uppermost pressure range: Mechanical seal
  • Connection dimensions in compliance with DIN EN 12157
  • Pressure connection above reservoir plate
  • Immersion depths variable

Materials

  • Stainless steel / grey-cast iron
  • Shaft: Stainless steel 1.4122

Ratings

  • Delivery rate: Qmax 180 l/min
  • Delivery head: Hmax 255 m
  • Temperature range: -10°C to +80°C

The Spandau PSR pump is the technically optimized successor for product series: PXK02, PXK04, PXA02, PXA04


PSR Sealless Immersion Pumps