Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

PXA immersion pumps

PXA

PXA - the heavy duty

Features

  • Multi-section pump
  • No seals
  • Uppermost pressure range: Mechanical seal
  • Connection dimensions in compliance with DIN EN 12157
  • Pressure connection above reservoir plate
  • Immersion depths variable
  • Standardized motors

Materials

  • Stainless steel / grey-cast iron
  • Shaft: Stainless steel 1.4305

Ratings

  • Delivery rate: Qmax 500 l/min
  • Delivery head: Hmax 250 m
  • Temperature range: -10°C to 80°C