Industrial fans

The challenges of circulation

Bearings in industrial fans operate at high speeds and relatively light radial loads. They may also operate in extreme temperatures, both hot and cold, as well as in inaccessible locations. Quite often, airflow is used to transport material. Over time, materials build up on the impeller, creating unbalance and, eventually, reduced fan uptime and service life.


SKF can help

These operating challenges put heavy performance demands on fan bearing solutions. SKF can handle them. Based on extensive, first-hand experience, SKF has developed a range of solutions for industrial fans and HVAC systems. These solutions help improve cost-efficiency and provide trouble-free operation.

Each application has its own requirement

Find details about solutions to meet your application-specific requirements when you click here. Please note that this information is currently available in English only.
SKF logo