SKF solutions for solar tracking systems reduce CO2 emissions and increase solar power generation

  • Новость
    Solar Linear Actuator
    Solar Linear Actuator

    2013 Апрель 08, 08:00 CEST

    Gothenburg, 07 April, 2013: SKF Solar Linear Actuator-CASD-60, and SKF Solar Hub CRSD 290 are two solutions that each contribute to the reduction of CO2 emissions by increasing the energy production from one 58 m2 solar panel by 5.8 MWh/year. This equates to a reduction per solution of 4.4 tonnes CO2/year according to the world power grid mix CO2 factor of 0.749 kg CO2e/kWh. Both solutions are part of the SKF BeyondZero portfolio.*

    “Harnessing renewable energy is one of the most effective solutions for reducing carbon dioxide. SKF’s advanced electromechanical technology offers improvements over today’s maintenance-intensive solutions and delivers high performance, accuracy and efficiency by accurately tracking the sun’s position throughout the day and throughout the seasons”, says Markus Behn, Global Business Development Manager, SKF Renewable Energy, Solar Segment.

    SKF Solar Linear Actuators and SKF Solar Hub are available to provide single- as well as dual axis movement that tracks the travel of the sun as it moves across the sky.
     
    Both solutions are custom designed to manage extremely harsh conditions in which solar panels operate, and are IP 65 certified. And, both solutions provide highly accurate movement and are virtually maintenance-free with an expected service life of 20 years which helps SKF customers to achieve lower levelized cost of energy (LCOE). SKF Solar Linear Actuators and SKF Solar Hub can be used with photovoltaics, concentrated photovoltaics or concentrating solar power systems.

    CO2  figures are valid for 58 m2 panels on a single axis tracker. For a dual axis tracker the results will be further improved. Also for another size of panel, the results will be different. The larger the panel, the larger the environmental benefit, since the production and waste treatment of the actuator is of minor importance to the results.

    * The SKF BeyondZero product portfolio contains products that offer enhanced environmental performance characteristics. To be included in the SKF BeyondZero portfolio, SKF products, services and solutions must deliver significant environmental benefits.

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Nia Kihlström, SKF Group Communication, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com
    Colin Roberts, SKF Group Communication; +31 30 6075608; +31 653 944 111; colin.roberts@skf.com


    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,757 million and the number of employees was 46,775. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.


  • Изображение

Скачать подборку для печати

SKF logo