Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Explorer steel/steel plain bearings

SKF Extended life plain bearings
Featuring high-grade, carbon chromium steel to minimize the risk of corrosion, SKF Explorer steel/steel plain bearings offer a relubrication-free alternative to frequent regreasing. Non-toxic grease fills the bearing, which is then sealed with steel-reinforced SKF LS heavy duty triple-lip seals for high performance over long periods.

For applications with moderate contamination levels SKF Explorer steel/steel plain bearings will last longer, resulting in extended vehicle maintenance intervals and bearing service life for reduced total cost of ownership.
SKF logo