Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flanged gear hub units

Keeping tractors and combines moving

Agricultural machines have to work in harsh environments. But they also need to reach 65 km/h or more over-the-road to move between fields. The SKF hub unit helps tractors and combines do both.

Featuring several integrated functions, the unit facilitates high carrying capacity, good tilting resistance and precise gear centering.

The SKF hub unit also incorporates a highly efficient mudblock seal that performs well at high and low speeds. Thanks to the hub's compact design, the brake is easily integrated into the front-driven wheel, which is capable of reaching the necessary speed target.
SKF logo