Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Cylindrical roller and CARB® toroidal roller bearings

Two reliable planetary transmission solutions

SKF offers two reliable planet-bearing solutions for planetary transmissions - a cylindrical roller bearing and a CARB toroidal roller bearing.

Both bearing types can be integrated into a planet pinion with a compact design. Both types also offer a high carrying capacity that facilitates more efficient planetary gearbox functionality and an overall cost-effective solution.

The easy mounting of the cylindrical roller bearing minimizes the risk of incorrect mounting, resulting in increased productivity and overall reliability.

The CARB toroidal roller bearing provides a strong influence on the gearbox's performance. Its insensitivity to misalignment helps reduce sun gear pitting failure, thus optimizing performance and lifetime of the full planetary system.
SKF logo