Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Spherical plain bearings

lubrication-free radial spherical plain bearings, TX design
The SKF lubrication-free solution for kingpin applications (steering linkage) features a spherical plain bearing with a specially developed seal.
The bearing requires no lubricant and is fully interchangeable with steel-on-steel plain bearings.

Cut costs and environmental risks

For the end-user, cost savings can be considerable since relubrication downtime is eliminated. So is the risk of failure due to improper or lack of lubrication. No need to lubricate also means reduced environmental risks from grease leakages. Ultimately, the unit leads to higher reliability and improved productivity.
SKF logo