Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Agri Hub for seeding discs

Featuring a robust, five-lip seal, the SKF Agri Hub for seeding discs delivers relubrication-free performance for up to 10 seeding seasons. This advanced seal design includes steel inserts to protect against solid contaminants, different lip designs for different operating conditions, and an outermost and innermost lip to prevent contaminant ingress and grease leakage. A double-row deep groove ball bearing with a metal-sheet flange provides additional strength, further helping OEMs lower warranty costs and improve customer satisfaction.

Typical seeding machine applications

  • Seeding/coulter discs
  • Opener discs
  • Closing discs
  • Row markers

SKF logo