Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Agri Hub for disc mowers

Designed to handle tilting forces

The SKF Agri Hub unit for disc mowers features a double-row angular contact ball bearing with wide contact angles, an arrangement that provides the stiffness needed to accommodate tilting forces that are typical for disc mowers under dynamic load conditions. The arrangement also reduces friction compared with similar roller bearing solutions.

Benefits

• Extended service life

• More compact unit

• Reduced gear mesh noise and wear

• Greater reliability

SKF logo