Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Agri Hub for tillage discs

Relubrication-free, integrated solution increases farm productivity

Suitable for virtually any agricultural implement arm, the SKF Agri Hub for tillage discs is a robust, easy-fit hub sealing solution. The unit features a flanged outer ring that is pre-drilled and tapped to accommodate a disc. A stationary inner ring fitted with a threaded stub shaft helps ensure fast, easy mounting.

Extensive lab and field tests reveal that SKF Agri Hub for independent tillage discs can deliver several benefits for OEMs and end-users alike.

Benefits

OEM benefits
  • Increase product quality/reliability
  • Strengthen market image
  • Cut engineering, testing and assembly costs
  • Support environmentally friendly designs
End-user benefits
  • Increase farm productivity
  • Reduce ownership costs
  • Reduce environmental impact 

Typical tillage disc applications

A wide range of agricultural implements:
  • Cultivators
  • Mouldboards
  • Harrows
  • Rippers
  • Tillage planters

Reference case

SKF logo