Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Y-bearings for agricultural applications

Relubrication-free with a robust, 5-lip seal design

Too often, contaminant ingress or lubricant loss from failed seals leads to premature agricultural shaft bearing failures and machine break-down.

Specifically designed for agricultural applications, SKF Y-bearings withstand the toughest operating conditions, while reducing downtime and environmental impact. Suitable for high-demand and regular positions, Y-bearings for agricultural applications are relubrication-free and feature a robust, five-lip seal design. Versions with an advanced locking system and optional corrosion protection are also available.  

Five-lip seal for improved protection

The five-lip seal integrated into SKF agricultural Y-bearing units is suitable for extremely contaminated environments where long service life is required. It consists of a stamped steel insert, with a vulcanized five-lip patented seal made from a low-friction compound.

Built to last up to 4 years or more

Compared to the 1 to 3-year life cycle of conventional bearings, Y-bearings for agricultural applications are built to last up to 4 years or more – a 30-50% increase in service life (based on SKF testing). For farmers and OEMs alike, the units offer greater reliability, a more eco-friendly footprint and reduced total ownership costs. 

To read more about how to reduce total cost of ownership with SKF Y-bearings, visit the SKF Y-bearing units with composite housings page.

SKF logo