Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Rotostat sealing module

The combination of five components into one, the SKF Rotostat sealing module is a ready-to-install solution for sealing the rear side of the crankshaft. The static and rotary seals are molded directly to the retainer, which creates a more cost-effective, lighter solution with improved sealing performance that eliminates up to 50% of leak paths.

SKF logo