Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Electronic Parking Brake

A compact, “smart” solution

Developed for parking and emergency brakes in tractors, the SKF Electronic Parking Brake is a compact, “smart” solution that offers farmers increased reliability, comfort and productivity in varying conditions.

Featuring an actuator controlled with by-wire technology, the SKF Electronic Parking Brake enables "smart" functions.
  • “Automatic apply” activates when the key is off and the driver leaves his seat
  • "Hill holder" and "Drive away" create maximum driver comfort, even on hilly ground
  • Automatic wear compensation avoids manual system registration by the end-user

Design flexibility

The SKF Electronic Parking Brake is a flexible add-on solution with integrated smart functions. When used to replace mechanical or hydraulic systems, the unit’s by-wire technology can improve vehicle efficiency and performance. The unit is simple to install, giving designers freedom to position it in different locations on the vehicle. "Plug-and-play" solution reduces assembly cost.
  • Robust, high-performance solution enhances equipment reliability
  • Virtually maintenance-free
  • Improves operator safety and ergonomics

The solution is appropriate for multiple vehicle platforms with different types of transmissions; and customizable software enables its use in varying equipment types faced with different operating conditions.
SKF logo