Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Riveting

Compact but powerful

Riveting is widely used in automotive joining processes where low weight and high strength of the car chassis are critical factors; multisheet metal alloy layers are preferably riveted to avoid deformation and changes in material properties.
SKF cylinders with roller screw technology increase riveting speed and therefore productivity.
By using full-ground 60 Hrc steel satellite roller screws, we offer superior shock resistant performance. The following benefits are achieved by using SKF products:
  • High linear speed
  • Less energy consumption
  • High dynamic robot performance

Solutions:

SKF logo