Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Magnetic bearings

Non-contact performance benefits

Magnetic bearing
SKF magnetic bearings rotate with no surface contact, so there is no wear, no need for lubrication, and no biomaterial losses or stoppages due to contamination. Combining precision rotary motion with minimum vibration, SKF magnetic bearings offer a range of benefits:
  • Lubrication free
  • Clean, contamination free
  • Reliability
  • Low vibration
  • High surface speed
  • Low energy consumption
  • Submerged operation
  • Built-in condition monitoring
SKF logo