Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Plastic forming

Lower total ownership cost than hydraulics

In addition to traditional hydraulic machines, more and more manufacturers of plastic injection molding machines have implemented a wide assortment of hybrid and even all-electric alternatives with mechatronic solutions to increase production capacity.

Benefits:
  • Increased duty cycle
  • High load carrying capacity 
  • Reduced cost of ownership vs. hydraulics (energy, maintenance, etc.) 
  • High productivity 
  • High accuracy 
  • Cleanliness



Replace hydraulic actuation by electro-mechanical actuation for 4 main axes: injection axis, mold clamping, parts ejection, nozzle touch
Long life (ca. 40Mio cycles) with high reliability and low maintenance
High speed actuation (up to 1m/s) under short cycle time ( down to 2,5 sec.)

Solutions by application:

SKF logo