Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Driveline angular contact ball bearings

Angular contact ball bearings have raceways in the inner and outer rings that are displaced with respect to each other in the direction of the bearing axis. This means that they are designed to accommodate combined loads, i.e. simultaneously acting radial and axial loads.

High carrying capacity, Optimized surface topography, Innovative cage design are some features of the product. Furthermore have a look of design and performance benefits.

Automotive design and performance benefits:
  • Reduced lower fuel consumption
  • Longer lubricant service life
  • Lower operating temperatures
  • Increased speed rating
  • Reduced weight
  • No impact on assembly processes
  • High stiffness
SKF logo