Centre support bearing carriers
Precise gear-mesh in light alloy-cased longitudinal gearboxes

Bolted into the gearbox housing
Designed to minimize the effects of differential thermal expansion, these pre-assembled units feature two cylindrical roller bearings in a sheet metal carrier. Well suited for gearboxes with high power rates, the centre support bearing carriers integrate shoulders and snap ring functionality. Advantages include:Reduced system costs
- Improved operating efficiency
- Reduced noise and vibration
- More compact, lightweight designs
- Optimized designs before prototyping
- Reduced development time
- Simplified gearbox housing design and assembly