Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Low friction tapered roller bearings

Optimized design reduces friction by up to 30%

E2 Tapered Roller Bearing
Low friction tapered roller bearings providing at least 30% less friction than corresponding standard SKF bearings. Because friction loss is energy loss, Low friction tapered roller bearings help deliver lower energy consumption.

Features
  • Reduced weight
  • Optimized internal geometry
  • Optional PEEK cage
  • Increased raceway length
  • Special roller topography

See the full SKF BeyondZero portfolio

SKF logo