Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Transmission input shaft seals

The input shaft of a transmission typically has the highest speeds of any shaft in the drive-line of a conventional transmission.

SKF provides seals to meet this challenge with a range of sealing materials which can withstand with high speeds and associated temperatures in aggressive oils used in today’s modern transmissions.

Solutions include conventional shaft seals with a garter spring, seals with an SKF Low Friction dynamic lip design as well as PTFE sealing elements.

Features
  • Specially formulated elastomeric materials
  • High temperature and high speed capable
  • Option to integrate with other surrounding components such as front covers, clutch release bearing tube guide with a static seal

Benefits
  • Compatibility with aggressive transmission oil additive packages
  • Wide temperature spectrum
  • Long life – increased reliability
  • Easy installation and cost effective integration
SKF logo