Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Stop-start starter

Better designs start with SKF

The attached to the engine block, stop-start starters have conventionally been used to start the engine at cold starts. Today's units also perform stop/start functions at red lights or traffic jams.

Designs have traditionally employed solenoid-type pinion linear motion to gear up to the engine flywheel. Newer designs feature a permanent connection to the crankshaft via a one-way-clutch mechanism, which further improves performance of the stop-start function.

Regardless design type, SKF bearings can help improve unit performance even more, through noise reduction and improved reliability.

Solutions

SKF logo