Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Double row ball bearings

When a single row isn’t enough

Double row base bearings for engine applications
Featuring deep uninterrupted raceways and high conformity between the balls and raceways, SKF double row deep groove ball bearings can carry radial and axial loads in both directions.

When load-carrying capacity of a single row bearing is inadequate, SKF double row deep groove ball bearings offer a highly suitable alternative. While they have the same outside and bore diameters as single row bearings, these double row bearings are slightly wider and offer considerably higher load carrying capacity than single row bearings.
SKF logo