Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Turbocharger Ball Bearing Units

Improved energy efficiency and reliability

SKF Turbocharger Ball Bearing Units are robust, high precision, double-row ball bearing units that provide better energy efficiency than the conventional plain bearings used in most turbocharger designs. Advanced technologies and materials such as aerospace steel, ceramic balls and reinforced cage design, help the unit resist high temperatures and speeds, ultimately extending the life of the turbocharger.

See the full SKF BeyondZero portfolio

SKF logo