Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PTFE shaft seals

3rd Gen. PTFE shaft seal
Crankshaft and camshaft seals in PTFE material with low friction design offers high performance and durability.

PTFE radial shaft seals utilize a polytetrafluoroethylean wafer for dynamic sealing. SKF offers a range of solutions with a bonded PTFE wafer and optional unitized designs.

  • Excellent chemical and wear resistance
  • Wide temperature range
  • Dry running capability
  • Lower friction and power loss compared to conventional spring loaded seals
  • One piece robust construction
  • Reverse  PTFE lip 4th generation seal
  • Special custom designs available. For example plastic bayonet fitting or cassette with wear sleeve
  • Rubber or felt dust lips available

  • Suitable for use in aggressive oils and fluids
  • Reduced shaft wear
  • Lower CO2 and vehicle emissions
  • Optimum performance at high temperatures and speeds
  • No bypass leakage
  • 4th generation seal easier to install
  • High durability and long service life
SKF logo