Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

FKM engine shaft seals

FKM engine shaft seal
Rotating shaft seals offer optimum performance for automotive applications.
SKF offers a wide range of elastomeric shaft seals. Our extensive testing capabilities allow us to provide superior and reliable products on the market

Features
  • High pump helix for high sealing security
  • Excellent dirt exclusion
  • A range of outer diameter designs for best installation and retention of the seal
  • Custom blended materials to exceed customer specifications

Benefits
  • Improved reliability
  • Helps overcome shaft deficiencies
  • Extended life
  • Ease of installation and retention
  • Excellent fluid resistance and high temperature range
  • Wide selection of dust lips to minimize ingress contamination
SKF logo