Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Valve stems seals

A defined metering rate of oil for the life of the engine

Valve stem seal
Designed to deliver a defined metering rate of oil to the valve stem interface in internal combustion engines, SKF’s valve stem seals can help reduce emissions and lubricate the valve in the valve guid.

Trust a market leader

The combination of product features, manufacturing technology and competitive pricing have helped SKF earn a 60% share of the European market for valve stem seals.

SKF logo