Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Double row idlers

Double row idler

Along with guiding the belt in drives, idlers should allow a flexible drive layout with sufficient belt wrap angles for each driven unit. Double row idlers do so with a robust, greased-and-sealed-for-life design. Grease is selected to ensure maximum service life and is optimized for outer ring rotation.

Applications

  • Timing belt drives
  • Accessory belt drives

Benefits

  • Extended service life
  • Low belt drive noise and friction
  • Greased and sealed for life
  • High design flexibility
  • High temperature performance
SKF logo