Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Belt tensioner units

Set and forget performance

SKF’s belt tensioner units set the right tension and provides guidance for timing belts. During mounting, tension adjustments are achieved by means of an eccentric or by means of a spring acting against a rear plate. A built-in spring and friction system maintains constant belt tension while the engine is running.
SKF logo