Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PRL from SKF

Media Lubricated Solution with hybrid bearings

For centrifugal compressors that use different Freon refrigerants, hydrodynamic and roller bearings have traditionally required oil mixed in with the refrigerant. In a unique, oil-free design for large-capacity air conditioners and compressors, SKF hybrid bearings – with ceramic rolling elements of silicon nitride – allow the refrigerant to be used as lubricant.

Superior corrosion and fatigue resistance

This groundbreaking technology provides many design and operational advantages and eliminates oil-related environmental concerns. Already at work in industry leading chillers, the PRL Media Lubricated Solution from SKF can help:
  • Increase energy efficiency
  • Reduce operating temperatures
  • Increase bearing service life
  • Extend maintenance intervals
  • Reduce lifecycle costs
SKF logo