Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

The magnetic system from SKF 

No contact, no wear, no worries

The magnetic system from SKF combines a high-speed permanent magnet motor (PMM) and active magnetic bearings with integrated controls, allowing OEMs to harness the efficiency benefits of variable speed drive technology. With higher power density and a smaller footprint than conventional solutions, an SKF PMM can be single or double stage without any design change. 
Electromagnets levitate the compressor shaft, allowing it to rotate without contact. A control system actively monitors shaft position and continuously adjusts the current in the bearing coils to maintain stable shaft position. Vibration- and nearly friction-free performance results enable super-quiet operation. 

No oil or oil lubrication system

Electromagnets hold the shaft in a levitated position so the shaft rotates without contact. A control system monitors shaft position and adjusts the current in the bearing coils to maintain stable control of the shaft. Oil, lubrication and contaminant-free, SKF magnetic bearings are very well suited for use in refrigeration compressors. As part of the SKF Magnetic System, SKF magnetic bearings help enable:
  • A 10%+ increase in energy efficiency vs. conventional bearings
  • Reduced maintenance demands and costs
  • No oil residue – zero contamination
  • Significant noise reduction
SKF logo