Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

ICOS oil sealed bearing unit

Ready-to-mount and re-lubrication-free

ICOS oil sealed bearing unit
SKF ICOS oil sealed bearing units help reduce maintenance and downtime while increasing reliability and service life. Sealed for life and relubrication-free, the units feature an integrated, spring-loaded radial shaft seal at one side of the bearing. Initially developed for deep groove ball bearings, SKF ICOS oil sealed bearing units are available in a wide range of bearing designs and sizes.
SKF logo