Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF plain bushings for compressors

Virtually maintenance-free operation in corrosive conditions

SKF bushings
Developed for virtually maintenance-free applications in corrosive environments, SKF Stainless Backed Composite dry sliding cylindrical bushings operate without lubricant. Well suited for highly loaded applications, the bearings offer:
  • Excellent resistance to corrosive conditions
  • Very good frictional properties
  • Virtually maintenance-free operation
  • High load capacity
  • High sliding velocity
  • Small operating clearance

SKF logo