Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Vibracon

Simplify machinery mounting with SKF

SKF Vibracon
SKF Vibracon® SM elements are universal, adjustable steel chocks that simplify shaft alignment and machine installation by eliminating the need for rigid steel chocks, shims or epoxy resin grouting. The Vibracon chock can be re-adjusted as needed for specific applications.

For generators, compressors, turbine and pump sets, Vibracon chocks eliminate a number of time-consuming problems common to traditional alignment methods. Parallel and angular soft foot problems are eliminated, even when the base frame is twisted. It is not necessary to make extensive machining of base frame or foundation and there are no on-site problems related to arranging or installing shims. When Vibracon chocks are used in combination with laser alignment equipment, alignment time can be reduced by 50 percent.
SKF logo